??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1012.100 Slotted Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1012. - Slotted Clamping Angles
Bill of material
1012.100 Slotted Clamping Angles
BESTNR
Ref. No.
1012.100
B1
25 mm
H1
63 mm
L1
63 mm
L2
29 mm
L3
26 mm
B2
10 mm
B3
18 mm
H2
6.5 mm
H3
14.5 mm
H4
29 mm
H5
22 mm
D
8.25 mm
N
1
G
Weight
246 g
SYSTEM
System
V40
Embedded user actions